Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.208 | |
| A dimension MM | 56.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1172-1016S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.677 | |
| Hose cut off factor MM | 42.600 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.524 | |
| Inside diameter MM | 13.300 | |
| Product height in | 1.213 | |
| Product height mm | 30.810 | |
| Product length in | 2.209 | |
| Product length mm | 56.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.213 | |
| Product width mm | 30.810 |