Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.515 | |
| A dimension MM | 38.481 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1178-0404S | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.000 | |
| End Type 1 | FEMALE PIPE (NPTF) | Female pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.543 | |
| Inside diameter MM | 13.792 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 1.515 | |
| Product length mm | 38.481 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
