Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.125 | |
| A dimension MM | 28.580 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1186-10S | |
| Compatible hose ID IN | 0.620 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 1.0100 | |
| Inside diameter MM | 25.6500 | |
| Product height in | 1.124 | |
| Product height mm | 28.550 | |
| Product length in | 1.125 | |
| Product length mm | 28.580 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.124 | |
| Product width mm | 28.550 |
