Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.496 | |
| A dimension MM | 38.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1186-20S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.760 | |
| Inside diameter MM | 44.704 | |
| Product height in | 1.874 | |
| Product height mm | 47.600 | |
| Product length in | 1.496 | |
| Product length mm | 37.998 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.874 | |
| Product width mm | 47.600 |
