Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.897 | |
| A dimension MM | 73.580 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | FW1210-0606S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End type 1 | MALE STC CONNECTOR | Male STC connector |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.309 | |
| Hose cut off factor MM | 58.640 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.244 | |
| Inside diameter MM | 6.200 | |
| Product height in | 0.709 | |
| Product height mm | 18.009 | |
| Product length in | 2.897 | |
| Product length mm | 73.584 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.709 | |
| Product width mm | 18.009 |