Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.693 | |
| A dimension MM | 68.402 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.810 | |
| Backup hex size MM | 20.637 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1213-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.810 | |
| End size 1 | -8 | -8 |
| End type 1 | MALE O'RING PILOT RIGID LONG | Male o'ring pilot rigid long |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.150 | |
| Hose cut off factor MM | 29.210 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.312 | |
| Inside diameter MM | 7.924 | |
| Product height in | 0.812 | |
| Product height mm | 20.625 | |
| Product length in | 2.693 | |
| Product length mm | 68.402 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.812 | |
| Product width mm | 20.625 |