Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.967 | |
| A dimension MM | 49.950 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.288 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1260-0406S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.560 | |
| End size 1 | -4 | -4 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.026 | |
| Hose cut off factor MM | 26.060 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.229 | |
| Inside diameter MM | 5.800 | |
| Product height in | 0.562 | |
| Product height mm | 14.275 | |
| Product length in | 1.967 | |
| Product length mm | 49.962 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.562 | |
| Product width mm | 14.275 | |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |