Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.415 | |
| A dimension MM | 61.340 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.225 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1260-0810S | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.870 | |
| End size 1 | -8 | -8 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.320 | |
| Hose cut off factor MM | 33.528 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.403 | |
| Inside diameter MM | 10.200 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 2.415 | |
| Product length mm | 61.341 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |