Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.754 | |
| A dimension MM | 69.180 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 34.925 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1260-1616S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.375 | |
| End size 1 | -16 | -16 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.586 | |
| Hose cut off factor MM | 40.284 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.776 | |
| Inside diameter MM | 19.720 | |
| Product height in | 1.375 | |
| Product height mm | 34.925 | |
| Product length in | 2.724 | |
| Product length mm | 69.190 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.375 | |
| Product width mm | 34.925 | |
| Thread size 1 | 1-11 1/2 NPTF | 1-11 1/2 NPTF |