Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.065 | |
| A dimension MM | 77.850 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.750 | |
| Backup hex size MM | 44.450 | |
| Catalog Item | FW1260-1620S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.750 | |
| End size 1 | -16 | -16 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.766 | |
| Hose cut off factor MM | 44.856 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.871 | |
| Inside diameter MM | 22.100 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 3.065 | |
| Product length mm | 77.851 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Thread size 1 | 1-11 1/2 NPTF | 1-11 1/2 NPTF |