Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.095 | |
| A dimension MM | 78.620 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.750 | |
| Backup hex size MM | 44.450 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1260-2020S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.750 | |
| End size 1 | -20 | -20 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.757 | |
| Hose cut off factor MM | 44.628 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.961 | |
| Inside diameter MM | 24.400 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 3.095 | |
| Product length mm | 78.613 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Thread size 1 | 1 1/4-11 1/2 NPTF | 1 1/4-11 1/2 NPTF |