Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.524 | |
| A dimension MM | 38.710 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1285-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.449 | |
| Hose cut off factor MM | 11.405 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3100 | |
| Inside diameter MM | 7.8740 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 1.524 | |
| Product length mm | 38.710 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 |
