Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.310 | |
| A dimension MM | 58.670 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1285-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.617 | |
| Hose cut off factor MM | 15.672 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.4720 | |
| Inside diameter MM | 12.0000 | |
| Product height in | 0.913 | |
| Product height mm | 23.190 | |
| Product length in | 2.310 | |
| Product length mm | 58.674 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.913 | |
| Product width mm | 23.190 | |
| Thread sealant | NO | No |
