Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.311 | |
| A dimension MM | 58.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1285-1216S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.512 | |
| Hose cut off factor MM | 13.005 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.6460 | |
| Inside diameter MM | 16.4000 | |
| Product height in | 1.126 | |
| Product height mm | 28.600 | |
| Product length in | 2.311 | |
| Product length mm | 58.699 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.126 | |
| Product width mm | 28.600 | |
| Thread sealant | NO | No |
