Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.437 | |
| A dimension MM | 163.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.813 | |
| Backup hex size MM | 46.000 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1305-2020S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.813 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE PIPE SWIVEL SPECIAL | Female pipe swivel special |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.721 | |
| Hose cut off factor MM | 94.513 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.007 | |
| Inside diameter MM | 25.578 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length mm | 163.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Thread sealant | NO | No |
| Thread size 1 | M42X2 | M42x2 |