
Aeroquip by Danfoss
FW1343-0810S
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FW1343-0810S
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .63 in |
| Construction style | Crimp |
| End gender 1 | Male |
| End Size 1 | 13/16 IN |
| End type 1 | UN |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | DURA-KOTE |
| Hex Size 1 | 1.13 in |
| Hose cut-off factor | 2.12 in |
| Hose dash size | -10 |
| Inside diameter | .38 in |
| Item type | Nipple |
| Packaged Weight | 1.316 lb |
| Product Height | 1.29 in |
| Product Length/Depth | 3.67 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 5.35 in³ |
| Product Weight | .32 lb |
| Product Width | 1.13 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 13/16-16 |
| Trade Name | FW1343 Series |