Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | FUEL | Fuel |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1353-035-0375 | |
| End Connection Type 1 | SAE J1231 END FORM | SAE J1231 End Form |
| End Connection Type 2 | SAE J1231 END FORM | SAE J1231 End Form |
| End Dash Size 1 | -6 | -6 |
| End Dash Size 2 | -6 | -6 |
| Material Grade | SAE J356 | SAE J356 |
| Tube Material | GALFAN | Galfan |
| Tube OD 1 (inch) | 0.375 | |
| Tube OD 1 (mm) | 9.5 | |
| Tube Style | IMPERIAL | Imperial |
| Wall Thickness 1 (inch) | 0.035 | |
| Wall Thickness 1 (mm) | 0.8 |