
Aeroquip by Danfoss
FW1386-12B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FW1386-12B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | .75 in |
| Compatible hoses | 2807 |
| Construction style | Crimp |
| End type 1 | Compression |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hose dash size | -12 |
| Inside diameter | .71 in |
| Item type | Socket |
| Product Diameter | .92 in |
| Product Height | .92 in |
| Product Length/Depth | .9 in |
| Product material | Brass |
| Product Type | Crimp Hose Fittings |
| Product Volume | .762 in³ |
| Product Width | .92 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FW1386 Series |