Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1412-12S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.380 | |
| End connection hex size MM | 35.052 | |
| End size 1 | -12 | -12 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.9800 | |
| Inside diameter MM | 24.8920 | |
| Product material | CARBON STEEL | Carbon steel |
