
Aeroquip by Danfoss
FW1418-4840-407
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FW1418-4840-407
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID | 2.5 in |
| Compatible hoses | FC132 |
| Construction style | Crimp |
| End type 1 | Flanged |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hose cut-off factor | 1.86 in |
| Hose dash size | -40 |
| Inside diameter | 2.06 in |
| Item type | Nipple |
| Product Diameter | 4.5 in |
| Product Height | 4.5 in |
| Product Length/Depth | 5.11 in |
| Product material | Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 103.478 in³ |
| Product Width | 4.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FW1418 Series |