Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.241 | |
| A dimension MM | 56.920 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1574-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.729 | |
| Hose cut off factor MM | 43.920 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.292 | |
| Inside diameter MM | 7.400 | |
| Product height in | 0.857 | |
| Product height mm | 21.780 | |
| Product length in | 2.241 | |
| Product length mm | 56.921 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.858 | |
| Product width mm | 21.781 |