Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.020 | |
| A dimension MM | 76.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1581-1212S | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.869 | |
| Hose cut off factor MM | 22.090 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.575 | |
| Inside diameter MM | 14.610 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.020 | |
| Product length mm | 76.708 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 |