Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.690 | |
| A dimension MM | 68.330 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.250 | |
| Backup hex size MM | 31.750 | |
| Catalog Item | FW1582-1616S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.250 | |
| End size 1 | -16 | -16 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.528 | |
| Hose cut off factor MM | 38.830 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.809 | |
| Inside diameter MM | 20.550 | |
| Product height in | 1.250 | |
| Product height mm | 31.750 | |
| Product length in | 2.690 | |
| Product length mm | 68.326 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 |