Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.370 | |
| A dimension MM | 85.600 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | FW1583-2020S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.064 | |
| Hose cut off factor MM | 27.030 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.012 | |
| Inside diameter MM | 25.710 | |
| Product material | CARBON STEEL | Carbon steel |