Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.600 | |
| A dimension MM | 116.840 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | FW1584-2020S | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.285 | |
| Hose cut off factor MM | 32.640 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.995 | |
| Inside diameter MM | 25.270 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 4.600 | |
| Product length mm | 116.840 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 |