Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.290 | |
| A dimension MM | 32.776 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | FW1622-0608S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.315 | |
| Hose cut off factor MM | 8.001 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.415 | |
| Inside diameter MM | 10.540 | |
| Product height in | 0.680 | |
| Product height mm | 17.272 | |
| Product length in | 1.290 | |
| Product length mm | 32.766 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.680 | |
| Product width mm | 17.272 | |
| Series | PTFE CRIMP | PTFE Crimp |
| Thread sealant | NO | No |