Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.150 | |
| A dimension MM | 181.610 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1648-3232-S | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -32 | -32 |
| End type 1 | MALE STAPLOK | Male staplok |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.225 | |
| Hose cut off factor MM | 81.915 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.661 | |
| Inside diameter MM | 42.189 | |
| Product height in | 2.535 | |
| Product height mm | 64.389 | |
| Product length in | 7.150 | |
| Product length mm | 181.610 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.535 | |
| Product width mm | 64.389 | |
| Thread sealant | NO | No |