Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.587 | |
| A dimension MM | 40.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1754-0608S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.462 | |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.611 | |
| Hose cut off factor MM | 15.530 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.430 | |
| Inside diameter MM | 10.920 | |
| Product height in | 0.688 | |
| Product height mm | 17.462 | |
| Product length in | 1.587 | |
| Product length mm | 40.310 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.688 | |
| Product width mm | 17.462 |