Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1837-08B | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.5500 | |
| Inside diameter MM | 13.9700 | |
| Product material | BRASS | Brass |
