Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.035 | |
| A dimension MM | 77.080 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1889-0808S | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.938 | |
| End connection hex size MM | 23.813 | |
| End size 1 | -8 | -8 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.145 | |
| Hose cut off factor MM | 29.080 | |
| Inside diameter IN | 0.3550 | |
| Inside diameter MM | 9.0000 | |
| Product height in | 1.080 | |
| Product height mm | 27.432 | |
| Product length in | 3.040 | |
| Product length mm | 77.216 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258045 |
