Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.165 | |
| A dimension MM | 55.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1890-08S | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 0.961 | |
| Inside diameter MM | 24.400 | |
| Product height in | 1.330 | |
| Product height mm | 33.782 | |
| Product length in | 2.170 | |
| Product length mm | 55.118 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.330 | |
| Product width mm | 33.782 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258052 |
