Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.230 | |
| A dimension MM | 56.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1898-0406-529 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.410 | |
| Drop dimension MM | 10.40 | |
| End size 1 | -4 | -4 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | NICKEL PLATING | Nickel plating |
| Hose cut off factor IN | 1.100 | |
| Hose cut off factor MM | 28.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.300 | |
| Inside diameter MM | 7.600 | |
| Product height in | 0.410 | |
| Product height mm | 10.414 | |
| Product length in | 2.230 | |
| Product length mm | 56.642 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.687 |