Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.300 | |
| A dimension MM | 33.020 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1920-0506B | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -5 | -5 |
| End type 1 | FEMALE 37/45 UNIVERSAL SWIVEL | Female 37/45 universal swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.435 | |
| Hose cut off factor MM | 11.049 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.301 | |
| Inside diameter MM | 7.640 | |
| Product height in | 0.433 | |
| Product height mm | 11.010 | |
| Product length in | 1.300 | |
| Product length mm | 33.020 | |
| Product material | BRASS | Brass |
| Product width in | 0.434 | |
| Product width mm | 11.011 |