Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.103 | |
| A dimension MM | 53.420 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1920-1010B | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 37/45 UNIVERSAL SWIVEL | Female 37/45 universal swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.563 | |
| Hose cut off factor MM | 14.300 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.488 | |
| Inside diameter MM | 12.390 | |
| Product height in | 0.781 | |
| Product height mm | 19.850 | |
| Product length in | 2.103 | |
| Product length mm | 53.416 | |
| Product material | BRASS | Brass |
| Product width in | 0.781 | |
| Product width mm | 19.850 |