Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.340 | |
| A dimension MM | 34.040 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1921-0606B | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.475 | |
| Hose cut off factor MM | 12.065 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.293 | |
| Inside diameter MM | 7.450 | |
| Product height in | 0.494 | |
| Product height mm | 12.535 | |
| Product length in | 1.340 | |
| Product length mm | 34.036 | |
| Product material | BRASS | Brass |
| Product width in | 0.493 | |
| Product width mm | 12.535 |