Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.071 | |
| A dimension MM | 52.600 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | FW1922-1212B | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.553 | |
| Hose cut off factor MM | 14.046 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.604 | |
| Inside diameter MM | 15.350 | |
| Product height in | 0.963 | |
| Product height mm | 24.470 | |
| Product length in | 2.071 | |
| Product length mm | 52.600 | |
| Product material | BRASS | Brass |
| Product width in | 0.964 | |
| Product width mm | 24.473 |