Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.571 | |
| A dimension MM | 14.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1945-08-259 | |
| Compatible hose ID IN | 0.500 | |
| Compatible tube OD IN | 0.31 | |
| Compatible tube OD MM | 8.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.688 | |
| End connection hex size MM | 18.000 | |
| End size 1 | -8 | -8 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.3850 | |
| Inside diameter MM | 9.7800 | |
| Product height in | 0.687 | |
| Product height mm | 17.462 | |
| Product length in | 0.571 | |
| Product length mm | 14.503 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.687 | |
| Product width mm | 17.462 | |
| Thread size 1 | M14X1.5 | M14x1.5 |