Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.036 | |
| A dimension MM | 51.710 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.225 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1947-0808-259 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.880 | |
| End connection hex size MM | 22.400 | |
| End size 1 | -8 | -8 |
| End size 2 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.790 | |
| Hose cut off factor MM | 20.066 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.370 | |
| Inside diameter MM | 9.398 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 2.036 | |
| Product length mm | 51.714 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 |
![Hose Fittings 220516-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215589%2FID433157917616-0101_preview.jpg&w=1920&q=75)