Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.748 | |
| A dimension MM | 19.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1949-10-259 | |
| Color | ZINC CLEAR TRIVALENT CHROMATE | Zinc clear trivalent chromate |
| Compatible hose ID IN | 0.620 | |
| Compatible tube OD IN | 0.39 | |
| Compatible tube OD MM | 10.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.875 | |
| End connection hex size MM | 22.225 | |
| End size 1 | -10 | -10 |
| End type 1 | 24 DEG. DKO SWIVEL HEAVY DUTY | 24 deg. DKO swivel heavy duty |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.635 | |
| Inside diameter MM | 16.130 | |
| Material | CARBON STEEL | Carbon steel |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 0.748 | |
| Product length mm | 18.999 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Thread size 1 | M18X1.5 | M18x1.5 |