Aeroquip by Danfoss
FW1975-10-6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FW1975-10-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Item type | Flange | |
| Product Height | 2.26 in | |
| Product Length/Depth | 1.12 in | |
| Product Type | Marine Military | |
| Product Volume | 3.873 in³ | |
| Product Width | 1.53 in | |
| Sub-brand | None | |
| Trade Name | FW1975 Series |