Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.310 | |
| A dimension MM | 35.310 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1991-1212D | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.617 | |
| Hose cut off factor MM | 15.670 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 12.000 | |
| Product height in | 0.913 | |
| Product height mm | 23.190 | |
| Product length in | 2.310 | |
| Product length mm | 58.674 | |
| Product material | ALUMINUM | Aluminum |
| Product width in | 0.913 | |
| Product width mm | 23.190 |