Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.150 | |
| A dimension MM | 54.790 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.225 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW2006-0808-483 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.870 | |
| End size 1 | -8 | -8 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.142 | |
| Hose cut off factor MM | 29.007 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.387 | |
| Inside diameter MM | 9.830 | |
| Product height in | 0.875 | |
| Product height mm | 22.225 | |
| Product length in | 2.157 | |
| Product length mm | 54.788 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.875 | |
| Product width mm | 22.225 | |
| Thread sealant | NO | No |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |