Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW2020-1010S | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Tube outside diameter 1 IN | 0.630 | |
| Tube outside diameter 1 MM | 16.0 | |
| Tube outside diameter 2 IN | 0.630 | |
| Tube outside diameter 2 MM | 16.0 |