Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW2021-0606S | |
| Complete connector | YES | Yes |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End Type 1 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| End type 2 | HOSE END SOCKETLESS | Hose End Socketless |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 5 MM | 19.0 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | FW2021 | FW2021 |
| Thread sealant | NO | No |
| Thread size 1 | 5/8-18 UNF | 5/8-18 UNF |