Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.501 | |
| A dimension MM | 88.930 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | FW2027-0808AB | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| End type 1 | MALE ORFS | Male ORFS |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.401 | |
| Hose cut off factor MM | 60.985 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.384 | |
| Inside diameter MM | 9.760 | |
| Product height in | 0.742 | |
| Product height mm | 18.847 | |
| Product length in | 3.501 | |
| Product length mm | 88.925 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.742 | |
| Product width mm | 18.847 | |
| Thread sealant | NO | No |