Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.469 | |
| A dimension MM | 138.910 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW2029-4040S | |
| Compatible hose ID IN | 2.380 | |
| Compatible hose ID MM | 60.300 | |
| Construction Style | REUSABLE | Reusable |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 | -40 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.759 | |
| Hose cut off factor MM | 70.080 | |
| Hose size | -40 | -40 |
| Inside diameter IN | 2.089 | |
| Inside diameter MM | 53.070 | |
| Product height in | 3.312 | |
| Product height mm | 84.125 | |
| Product length in | 5.469 | |
| Product length mm | 138.910 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 3.312 | |
| Product width mm | 84.125 |