Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.012 | |
| A dimension MM | 76.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW2052-3016AB | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -30 | -30 |
| End Type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.179 | |
| Hose cut off factor MM | 29.947 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.760 | |
| Inside diameter MM | 19.304 | |
| Product height in | 1.496 | |
| Product height mm | 37.998 | |
| Product length in | 3.012 | |
| Product length mm | 76.505 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width mm | 37.998 | |
| Series | 4S/6S | 4S/6S |
| Thread sealant | NO | No |