Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.340 | |
| A dimension MM | 34.040 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW2083-0606S | |
| Compatible hose ID IN | 0.375 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.365 | |
| Hose cut off factor MM | 9.270 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.312 | |
| Inside diameter MM | 7.920 | |
| Product height in | 0.546 | |
| Product height mm | 13.868 | |
| Product length in | 1.340 | |
| Product length mm | 34.036 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.546 | |
| Product width mm | 13.868 |