Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.420 | |
| A dimension MM | 36.070 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW2083-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.395 | |
| Hose cut off factor MM | 60.833 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.410 | |
| Inside diameter MM | 10.420 | |
| Product height in | 0.661 | |
| Product height mm | 16.789 | |
| Product length in | 1.420 | |
| Product length mm | 36.068 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.661 | |
| Product width mm | 16.789 |