Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.480 | |
| A dimension MM | 37.600 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW2083-1010S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 45 DEGREE SWIVEL | Female 45 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.505 | |
| Hose cut off factor MM | 12.840 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.495 | |
| Inside diameter MM | 12.580 | |
| Product height in | 0.788 | |
| Product height mm | 20.015 | |
| Product length in | 1.480 | |
| Product length mm | 37.592 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.788 | |
| Product width mm | 20.015 |